Download document () of 20
We make what matters work*

LL97

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LL shape, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
LL97
UPC
782274525808
Product Length/Depth
12.69 in
Product Height
6.94 in
Product Width
4.88 in
Product Weight
15.45 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12
Material
Feraloy iron alloy
Trade size
3-1/2"
Shape
LL

Export product specification