Knowledge Search
Download document () of 20

LPN-RK-125SP

Eaton Bussmann Series Class RK1 fuse, LPN-RK, time-delay, dual-element, current limiting fuse, 125 A, non-indicating fuse, interrupting rating of 300 kA at 250 Vac and 100 kA at 125 Vdc

General specifications

Product Name
Eaton Bussmann series LPN-RK fuse
Catalog Number
LPN-RK-125SP
UPC
051712538473
Product Length/Depth
7.13 in
Product Height
1.61 in
Product Width
1.61 in
Product Weight
0.69 lb
Compliances
RoHS Compliant
CE Marked

Electrical rating

Amperage Rating
125 A
Interrupt rating
300 kAIC at 250 Vac
100 kAIC at 250 Vdc
Voltage rating
250 Vac, 250 Vdc

Physical details

Fuse type
Time delay
Current-limiting
Number of elements
Dual
Packaging type
Standard

General information

Class
Class RK1
Connection
Blade end x blade end
Fuse indicator
Non-indicating
Quantity
1
Special features
Indicating, High in-rush current motor protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.