Download document () of 20
We make what matters work*

LR57

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LR shape, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
LR57
UPC
782274529004
Product Length/Depth
7.13 in
Product Height
3.56 in
Product Width
2.56 in
Product Weight
3.1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12
Material
Feraloy iron alloy
Trade size
1-1/2"
Shape
LR

Export product specification