Download document () of 20

LSC200CART

Eaton Crouse-Hinds series Chico LiquidSeal cartridge, 200 ml., with three mixing nozzles, Used with Terminator II TMCX cable glands

General specifications

Product Name
Eaton Crouse-Hinds series Chico LiquidSeal cartridge
Catalog Number
LSC200CART
UPC
662276487079
Product Length/Depth
11.25 in
Product Height
3.5 in
Product Width
4.25 in
Product Weight
0.61 lb

Product specifications

Used with
Terminator II TMCX cable glands
Area classification
Ordinary/Non-Hazardous Locations
Special features
200 ml., with three mixing nozzles

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.