Download document () of 20
To be discontinued

LSPSTRC3

Eaton Exceder LED3 high fidelity speaker strobe, LED, ceiling, red, FIRE, clear lens, 15/30/75/95 cd, 25/70V, indoor

General specifications

Product Name
Eaton Exceder LED3 high fidelity speaker strobe
Catalog Number
LSPSTRC3
UPC
786697262555
Product Length/Depth
1.85 in
Product Height
6.25 in
Product Width
6.25 in
Product Weight
1.658 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
CSFM
ULC
RoHS
ICES
UL
FCC
Mounting Method
Ceiling
Housing color
Red
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.040/0.053/0.155/0.248
Frequency range - max
8000 Hz
Frequency range - min
300 Hz
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2
Lettering
FIRE
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
15 cd
30 cd
75 cd
95 cd
Type of speaker
High fidelity
Voltage
25 V
70 V
Application
Sleeping areas
Sound level (dBA)
75/79/82/85/87

Export product specification