Download document () of 20

LST4

Eaton Bussmann series low voltage british standard fuse, 4 A, 240 Vac, INDUSTRIAL

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
LST4
EAN
5027590503488
Product Length/Depth
47 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
10.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269

Electrical data

Amperage Rating
4 A
Voltage rating
240 V

Product specifications

Fuse type
LST
Connection
Bolt-on

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866