Download document () of 20

LTCOND125NM100

Eaton Crouse-Hinds series liquidtight conduit, 100 ft, Gray, 1.380-1.410" I.D., 1.630-1.660" O.D., PVC, 80°C dry, 60°C wet, 1-1/4" trade size, Type B

General specifications

Product Name
Eaton Crouse-Hinds series liquidtight conduit
Catalog Number
LTCOND125NM100
UPC
662277031851
Product Length/Depth
25.7 in
Product Height
26.6 in
Product Width
9.6 in
Product Weight
0.35 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
B
Coil/reel size
100 ft
Color
Gray
Material
PVC
Temperature rating
80°C dry, 60°C wet
Trade size
1-1/4"
Inner diameter
1.380-1.410"
Outer diameter
1.630-1.660"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.