Download document () of 20

LTK100

Eaton Crouse-Hinds series LTK liquidtight connector, FMC, Straight, Non-insulated, Steel, Low profile, 1"

General specifications

Product Name
Eaton Crouse-Hinds series LTK liquidtight connector
Catalog Number
LTK100
UPC
784564000187
Product Length/Depth
1.63 in
Product Height
3.438 in
Product Width
3.44 in
Product Weight
0.3 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Special features
Low profile
Material
Steel
Conduit type
FMC
Connector type
Straight
Insulator
Non-insulated
Trade size
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.