Download document () of 20
We make what matters work*

M0820-2R5205-R

Eaton M supercapacitor, 2.5 V, 2 F, 0.100 Ω, CYLINDRICAL

General specifications

Product Name
Eaton M cylindrical cell supercapacitor
Catalog Number
M0820-2R5205-R
UPC
051712207805
Product Height
21 mm
Product Weight
1.5 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
8 x 21 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.1 Ω
Operating temperature range
-40 °C to +60 °C
Series
M
Max voltage
2.5 V
Capacitance
2 F
Leakage
0 µA
Thermal resistance
76 °C/W
Energy
6.3 J
Power
7.5 W
Peak current (1 sec)
2.1 A
Continuous current (15 °C rise)
1.4 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial

Export product specification