Download document () of 20
We make what matters work*

M1020-2R5305-R

Eaton M supercapacitor, 2.5 V, 3 F, 0.050 Ω, CYLINDRICAL

General specifications

Product Name
Eaton M cylindrical cell supercapacitor
Catalog Number
M1020-2R5305-R
UPC
051712207829
Product Height
21 mm
Product Weight
2.8 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
10 x 22 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.05 Ω
Operating temperature range
-40 °C to +60 °C
Series
M
Max voltage
2.5 V
Capacitance
3 F
Leakage
0 µA
Thermal resistance
73 °C/W
Energy
9.4 J
Power
15 W
Peak current (1 sec)
3.3 A
Continuous current (15 °C rise)
2 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial

Export product specification