Download document () of 20

M3902956351

Female crimp contact, size #20, Gold plating; M39029/56-351

General specifications

Product Name
Eaton Souriau Signal contacts for milaero interconnect
Catalog Number
M3902956351
Product Length/Depth
21 mm
Product Weight
0 g

Product specifications

Contact gender
Socket (Female)
Contact plating
Gold
Contact size
20 AWG
Contact type
Crimp

Export product specification