Photo is representative
Download
Eaton HotSwap MBP maintenance bypass, 11000i VA Input: Hardwired, 200-240V, Outlets: (4) C19, Hardwired
| Product Name |
Eaton HotSwap MBP maintenance bypass
|
| Catalog Number |
MBP11KI
|
| UPC |
743172040152
|
| Product Length/Depth |
185 mm
|
| Product Height |
270 mm
|
| Product Width |
410 mm
|
| Product Weight |
5.66 kg
|
| Compliances |
CE Marked
|
| Certifications |
CE
|
| Type |
Hotswap MBP
|
| Form factor |
3U
|
| Outlet control |
No
|
| Package contents |
|
| Operating Temperature |
0° to 40°C (32° to 104°F)
|
| Mounting direction |
Horizontal
|
| Color |
Black
|
| Input connection |
Other
|
| VA rating |
11000 VA
|
| Input voltage |
200-240V
|
| Phase |
Single-phase
|
| Outlets |
(4) C19, Hardwired
|
| Number of Outputs C19 |
4
|
| Number of outputs hardwired |
1
|
| Number of outlets with earth pin |
4
|
| SNMP |
No
|
| Ethernet interface |
No
|
| Serial interface |
No
|
| Mass configuration |
No
|
| Electrical connection |
Screwed terminal
|
| Mounting Dimension (metrical) |
270
|
| Mounting dimension (standardized) |
482.6 mm (19 inch)
|
| Switchable |
No
|
| Over voltage category |
2
|
| Fitted with: |
Mounting material
LED indication |
| Communication |
No
|