Photo is representative
Download
Eaton HotSwap MBP maintenance bypass, 6000 VA, Input: Hardwired, 200-240V, Outlets: (3) C13, (2) C19, Hardwired
Product Name |
Eaton HotSwap MBP maintenance bypass
|
Catalog Number |
MBP6KI
|
UPC |
743172040145
|
Product Length/Depth |
185 mm
|
Product Height |
150 mm
|
Product Width |
305 mm
|
Product Weight |
3.28 kg
|
Compliances |
CE Marked
|
Certifications |
CE
|
Type |
Hotswap MBP
|
Form factor |
3U
|
Outlet control |
No
|
Package contents |
|
Operating Temperature |
0° to 40°C (32° to 104°F)
|
Mounting direction |
Horizontal
|
Color |
Black
|
Input connection |
Other
|
VA rating |
6000 VA
|
Input voltage |
200-240V
|
Phase |
Single-phase
|
Outlets |
(3) C13,(2) C19, Hardwired
|
Number of Outputs C13 |
3
|
Number of Outputs C19 |
2
|
Number of outputs hardwired |
1
|
Number of outlets with earth pin |
5
|
SNMP |
No
|
Ethernet interface |
No
|
Serial interface |
No
|
Mass configuration |
No
|
Electrical connection |
Screwed terminal
|
Mounting Dimension (metrical) |
150
|
Mounting dimension (standardized) |
482.6 mm (19 inch)
|
Switchable |
No
|
Over voltage category |
2
|
Fitted with: |
Mounting material
LED indication |
Communication |
No
|