Eaton MCL Chip IND 1005 1.5nH 2 Pads SMT
| Product Name |
Eaton MCL1005 chip inductor
|
| Catalog Number |
MCL1005-1R5-R
|
| UPC |
051712006859
|
| Product Length/Depth |
1 mm
|
| Product Height |
0.5 mm
|
| Product Width |
0.5 mm
|
| Product Weight |
0.00079 g
|
| Compliances |
RoHS Compliant
|
| Type |
Chip inductor
|
| Mounting |
SMT
|
| IRMS |
0.3 A
|
| Package Quantity |
10000
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-55 to 125 °C
|
| Resistance |
100 mΩ
|
| Inductance |
1.5 nH
|
Support from Eaton
Technical support