Download document () of 20
We make what matters work*

MCL2V0603-2R9-R

IND,MCL2V0603,2.9nH,300mA, 0.26Ω,SMT, 2R9-R

General specifications

Product Name
Eaton MCL chip inductor
Catalog Number
MCL2V0603-2R9-R
UPC
051712810418
Product Length/Depth
0.63 mm
Product Height
0.33 mm
Product Width
0.33 mm
Product Weight
0.00022 g
Compliances
RoHS Compliant

Product specifications

Type
Chip inductor
Mounting
SMT
IRMS
0.3 A
Package Quantity
15000
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
260 mΩ

Export product specification

Specifications and datasheets

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us