Download document () of 20
We make what matters work*

MDA-V-8-R

Eaton MDA Series Small dimension fuse, 8A,

General specifications

Product Name
Eaton Bussmann series MDA time-delay ceramic tube fuse
Catalog Number
MDA-V-8-R
UPC
051712645041
Product Height
107 mm
Product Weight
3.8 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
8 A
Interrupt rating
200 AIC at 250 Vac
10 kAIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%
Material
Ceramic tube
Nickel-plated brass end cap construction
Quantity
4
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.