Download document () of 20
We make what matters work*

MDL-V-3-2/10-R

Eaton MDL Series Time-delay fuse 3.2A, 250 Vac, 32 Vdc (self certified), MDL-V-3-2-10-R

General specifications

Product Name
Eaton Bussmann series MDL time-delay glass tube fuse
Catalog Number
MDL-V-3-2/10-R
UPC
051712651837
Product Height
32 mm
Product Weight
2.8 g
Compliances
CE Marked
RoHS Compliant

Product specifications

Used with
Axial leads
Amperage Rating
3.2 A
Interrupt rating
100 AIC at 250 Vac
10 kAIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%, 5 sec at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
5
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.