Download document () of 20

MFD727818-12FS

Eaton B-Line series ground mounted disconnect enclosure, 72" height, 18" length, 72" width, NEMA 12, Hinged cover, MFD12FS enclosure, Ground mount, Large double door, No mounting provisions, Carbon steel, Oil-resistant gasket

General specifications

Product Name
Eaton B-Line series ground mounted disconnect enclosure
Catalog Number
MFD727818-12FS
UPC
782051482645
Product Length/Depth
18 in
Product Height
72 in
Product Width
72 in
Product Weight
750.9 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
3-pt latching handle
Style
Large double door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
12 gauge
Model
MFD12FS enclosure
Mounting method
Ground
Closure type
Hinged
Locking provisions
Defeater padlock provision
Mounting hole details
No mounting provisions

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.