Photo is representative
Download
Eaton Crouse-Hinds series V-Spring handrail mounting kit, Galvanized steel, Handrail stanchion mount, Tubular rail
Product Name |
Eaton Crouse-Hinds series V-Spring handrail mounting kit
|
Catalog Number |
MHK-RTG
|
UPC |
662276470064
|
Product Length/Depth |
8.75 in
|
Product Height |
3.25 in
|
Product Width |
7.15 in
|
Product Weight |
8 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Galvanized steel
|
Mounting style |
Handrail stanchion
|
Type |
Tubular rail
|