Download document () of 20
We make what matters work*

ML2F4SC200F

Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset, 13A, SOOW cable, #16 AWG, Female, 90° plug, internal thread, pigtail, Passive, Zinc, Two-pole, Style I, 20 ft cable length

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset
Catalog Number
ML2F4SC200F
UPC
662275359896
Product Length/Depth
1.62 in
Product Height
1.16 in
Product Width
1 in
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
NEMA Rating
3
6P
1
13
4
Ingress protection (IP) ratings
IP68
Amperage Rating
13 A
Number of poles
Two-pole
Cable/wire size
#16 AWG
Cable type
SOOW
Cable length
20 ft
Connector type
Passive
Gender
Female
Material
Zinc
Style
Style I
Configuration
Female, 90° plug, internal thread, pigtail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.