Download document () of 20

MLLA2-UNV1-S903-EM1-M2

Eaton Crouse-Hinds series Champ MLLA linear LED, Cool white, 3/4" entries, Natural alum finish, 2 ft, Polycarb lens, 4000 lm, 132 lm/W, Copper-free alum, Flush ceil mt, Wide, >0.92 PF, Integral emerg battery, 120-277 Vac, 127/250 Vdc, 30W

General specifications

Product Name
Eaton Crouse-Hinds series Champ MLLA linear LED light fixture
Catalog Number
MLLA2-UNV1-S903-EM1-M2
UPC
786689716745
Product Length/Depth
25.94 in
Product Height
4.42 in
Product Width
7.13 in
Product Weight
19.1 lb

Product specifications

Area classification
Hazardous/Classified Locations
Lumens
4000
Wattage
30W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
Mounting Method
Flush ceiling
NEMA Rating
4X
Ingress protection (IP) ratings
IP67
IP66
Color temperature
Cool white
Entry size
3/4"
Finish
Natural aluminum
Lamp length
2 ft
Lens material
Polycarbonate
Material
Copper-free aluminum
Optical distribution
Wide
Power factor
> 0.92
Frequency rating
50/60 Hz
Lumens per watt
132
Special features
Integral emergency battery back-up
Voltage rating
120-277 Vac, 127/250 Vdc
Lamp type
LED

Export product specification