Download document () of 20
We make what matters work*

MLVC06V033C080

Eaton MLVC06 Multilayer Varistor, 033Vdc Working Voltage, 45V Varistor Voltage @ 1mA DC,080pF Typical Capacitance @1MHz

General specifications

Product Name
Eaton MLVC multilayer varistor
Catalog Number
MLVC06V033C080
UPC
051712808125
Product Length/Depth
1.6 mm
Product Height
0.8 mm
Product Width
0.8 mm
Product Weight
0.006 g
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Capacitance
080
Clamping voltage
79
Operating voltage
33
Transient energy
0.1
Varistor voltage
45 V
Working voltage (Vrms)
23.3 Vrms
Peak current 8/20
35
ESD withstand - contact
8 kV
Component package size
0603 EIA
ESD withstand - air
15 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us