Download document () of 20
We make what matters work*

MP2E3HCGL

Eaton Micropoint 2, Safety lighting, Escape route, CGLine + technology, LED, Maintained / Non-Maintained operation, IP44, 148lm, 3 hour duration, Recessed

General specifications

Product Name
Eaton Micropoint 2 Recessed SC Emergency Luminaire
Catalog Number
MP2E3HCGL
EAN
5018987195973
Product Height
75 mm
Product Weight
0.45 kg
Certifications
CE

Product specifications

Battery voltage
4.8 V
Battery quality
NiCd
Glow wire test
850 °C
Permissible ambient temperature - min
5 °C
Permissible ambient temperature - max
25 °C
Protection class
II
Outdoor use compliance
False
Explosion protected
False
Degree of protection
IP44
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Lamp power
1 W
Type of indicator
Not applicable
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Peripheral (individual battery)
Voltage type
AC
Apparent Power At Mains Operation
6.9 VA
Power factor
0.72
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Reserve-polarity protected
True
Conductor cross section
2.5
Connection type
Screw connection
Max. system power
5 W
Rated life time L80/B10 at 25 °C
60000 hour
Type of control gear
Not required
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
230 V
Apparent power at mains operation(NM)
3.6 VA
Effective power at mains operation (nm)
2.5 W
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
35 °C
Nominal operation time - min
3 hour
Nominal operation time - max
3 hour
Autonomy
3 hours
Mounting Method
Built-in
Material housing
Plastic
Color housing
White
Material cover
Other
Labelling type
Other
Pictogram included
False
Built-in height/depth
63 mm
Built-in Diameter
64 mm
Number Of Poles (Numeric)
4
Outer diameter
90 mm
Impact strength
IK03
Kind of luminaire
Safety luminaire for escape route and open area lighting
Rated Luminous Flux Acc. IEC 62722-2-1
148 lm
Color temperature - max
6200 K
Color temperature - min
6200 K
Light distributor
Focal lens
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting/signage
Color of light
White
Color rendering index (CRI)
70-79
Luminaire With Limited Surface Temperature, Sign D
True
Luminous flux in standby mode
148 lm
Number of lighting heads
1
Suitable for number of lamps
1
Data connection terminal
1.5 mm²
Frequency
50/60 Hz
Main connection terminal
2.5mm²
Shape
Round
Application
Other
Testing system
CGLine +

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

Telephone: 0800-00-32866 or by e-mail:
Marketinglifesafetybr@Eaton.com