Download document () of 20
We make what matters work*

MP2O3HCGL

Eaton Micropoint 2, Safety lighting, Open area, CGLine + technology, LED, Maintained / Non-Maintained operation, IP44, 153lm, 3 hour duration, Recessed

General specifications

Product Name
Eaton Micropoint 2 Recessed SC Emergency Luminaire
Catalog Number
MP2O3HCGL
EAN
5018987195980
Product Length/Depth
198 mm
Product Height
3 mm
Product Width
29 mm
Product Weight
0.45 kg
Certifications
CE

Product specifications

Battery voltage
4.8 V
Battery quality
NiCd
Glow wire test
850 °C
Protection class
II
Outdoor use compliance
False
Explosion protected
False
Degree of protection
IP44
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Lamp power
1 W
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Peripheral (individual battery)
Voltage type
AC
Power factor
0.5
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Reserve-polarity protected
True
Conductor cross section
2.5
Connection type
Screw connection
Max. system power
2.5 W
Rated life time L80/B10 at 25 °C
60000 hour
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Apparent power at mains operation(NM)
3.6 VA
Effective power at mains operation (nm)
2.5 W
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
35 °C
Nominal operation time - min
3 hour
Nominal operation time - max
3 hour
Mounting Method
Built-in
Material housing
Plastic
Color housing
White
Material cover
Other
Labelling type
Other
Pictogram included
False
Built-in height/depth
63 mm
Built-in Diameter
64 mm
Number Of Poles (Numeric)
4
Outer diameter
90 mm
Impact strength
IK04
Kind of luminaire
Safety luminaire for escape route and open area lighting
Rated Luminous Flux Acc. IEC 62722-2-1
153 lm
Color temperature - max
6200 K
Color temperature - min
6200 K
Light distributor
Focal lens
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting
Color of light
White
Color rendering index (CRI)
70-79
Luminaire With Limited Surface Temperature, Sign D
True
Luminous flux in standby mode
153 lm
Number of lighting heads
1
Suitable for number of lamps
1
Data connection terminal
1.5 mm²
Frequency
50/60 Hz
Main connection terminal
2.5mm²
Testing system
CGLine +

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

Telephone: 0800-00-32866 or by e-mail:
Marketinglifesafetybr@Eaton.com