Download document () of 20
We make what matters work*

MPI2510V2-4R7-R

Eaton MPI25-V2 inductor, 4.7 uH, 1.22 A Irms, 1.8 A ISAT, 262 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 3000 qty.

General specifications

Product Name
Eaton MPI inductor
Catalog Number
MPI2510V2-4R7-R
UPC
051712742467
Product Length/Depth
2.5 mm
Product Height
1.5 mm
Product Width
2 mm
Product Weight
0.029 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.22 A
ISAT
1.8 A
Package Quantity
3000
Material
Iron powder
Automotive grade
No
Frequency rating
Greater than 25MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
262 mΩ
Size
2.5x2.0x1.05mm
Terminals
2 Pads
Frame size
2.5x2.0x1.05mm
Series
MPI25-V2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us