Download document () of 20
We make what matters work*

MPI4020V2-1R2-R

Eaton MPI40-V2, 1.2 uH, 6.5 A Irms, 6.8 A ISAT, 28 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 3000 qty.

General specifications

Product Name
Eaton MPI inductor
Catalog Number
MPI4020V2-1R2-R
UPC
051712688987
Product Length/Depth
4.4 mm
Product Height
1.8 mm
Product Width
4.2 mm
Product Weight
0.19 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
6.5 A
ISAT
6.8 A
Package Quantity
3000
Material
Iron powder
Automotive grade
No
Frequency rating
Greater than 9.5MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
28 mΩ
Size
4.75x4.45x2.0mm
Terminals
2 Pads
Frame size
4.75x4.45x2.0mm
Series
MPI40-V2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us