Download document () of 20

MSG1

Eaton Crouse-Hinds series MSG metal stud grommet, AC/MC and FMC, Package of 100, 1-3/8"-1-11/16"

General specifications

Product Name
Eaton Crouse-Hinds series MSG metal stud grommet
Catalog Number
MSG1
UPC
662279060026
Product Length/Depth
3.84 in
Product Height
4.59 in
Product Width
3.84 in
Product Weight
0.02 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Package of 100
Conduit type
AC/MC and FMC
Trade size
1-3/8 in-1-11/16 in

Export product specification