Download document () of 20
We make what matters work*

MT-12/24-R

Eaton Wheelock MT multitone horn, wall, red, 12/24 V, indoor/outdoor

General specifications

Product Name
Eaton Wheelock MT multitone horn
Catalog Number
MT-12/24-R
UPC
786697250231
Product Length/Depth
0.65 in
Product Height
5.13 in
Product Width
5.13 in
Product Weight
0.412 lb
Certifications
Not Applicable

Product specifications

Type of horn
Multitone horn
Housing color
Red
Housing material
UV stabilized plastic
Operating Temperature
–40°F to 150°F (–40°C to 66°C)
Indoor/outdoor
Indoor/outdoor
Mounting Method
Wall
Tones
Code-3 Tone
Bell
Code-3 Horn
Horn
Siren or Hi/Lo Tone
Slow Whoop
March Time Horn
Voltage
24 V
12 V
Approvals
FM
UL
CSFM
ULC
FCC
Sound Level (dBA)
99

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

Telephone: 0800-00-32866 or by e-mail: 

 Marketinglifesafetybr@Eaton.com