Download document () of 20
We make what matters work*

MT4-115-R

Eaton Wheelock MT multitone horn, surface or flush, red, 120 VAC, indoor/outdoor

General specifications

Product Name
Eaton Wheelock MT multitone horn
Catalog Number
MT4-115-R
UPC
786697262234
Product Length/Depth
0.76 in
Product Height
4.06 in
Product Width
4.06 in
Product Weight
0.363 lb
Certifications
Not Applicable

Product specifications

Type of horn
Multitone horn
Housing color
Red
Housing material
UV stabilized plastic
Operating Temperature
–40°F to 150°F (–40°C to 66°C)
Indoor/outdoor
Indoor/outdoor
Mounting Method
Surface or flush
Tones
Code-3 Horn
Bell
Siren or Hi/Lo Tone
Slow Whoop
Horn
Code-3 Tone
March Time Horn
Voltage
120 VAC
Approvals
CSFM
BFP
FM
UL
MEA
Sound Level (dBA)
99

Export product specification

Need product support?

Support from Eaton

Contact us

Telephone: 0800-00-32866 or by e-mail: 

 Marketinglifesafetybr@Eaton.com