Snap-In Blank Keystone Jack Insert, White, 10 Pack, TAA
Product Name |
Eaton Tripp Lite series keystone faceplate
|
Catalog Number |
N040-010-WH
|
UPC |
037332191953
|
Product Length/Depth |
0.5 in
|
Product Height |
7 in
|
Product Width |
4 in
|
Product Weight |
0.05 lb
|
Compliances |
TAA Compliant
|
Type |
Keystone
|
Color |
White
|
Package Contents |
N040-010-WH Snap-In Blank Keystone Jack Insert, White, 10 Inserts
|
Connector Color |
White
|
System Requirements |
HDBaseT
Cat6 Cat6a DisplayPort USB 2.0 (High Speed) Cat5/5e HDMI |
Product Features |
TAA Compliant
|
Product Highlights |
Includes 10 inserts
White Ideal for home and office audio/video and networking applications Protects unused ports from damage and dirt Easy to install |
Accessory Type |
Wall plate
|
Technology |
Cat6a
HDMI DisplayPort HDBaseT USB 2.0 (High Speed) Cat5/5e Cat6 |