Download document () of 20

N063-008-6A-SH

8-Port DIN-Rail Shielded CAT6a feed-through Patch panel, RJ45, Metal, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N063-008-6A-SH
UPC
037332294005
Product Length/Depth
2.19 in
Product Height
6.06 in
Product Width
2.99 in
Product Weight
0.75 lb
Compliances
TAA Compliant
RoHS
UKCA
CE Marked
IEEE Certified

Product specifications

Type
DIN Rail
Color
Black
Silver
Panel Applications
Ethernet
Package Contents
N063-008-6A-SH DIN-Rail Mounting Keystone Patch Panel
(8) Cat6a shielded RJ45 in-line couplers
Grounding wire
(4) Screws
Washer
Quick Start Guide
Product Features
DIN Mountable
Labeled Ports
Numbered Ports
Mounting Accessory Included
Network Speed
10 Gbps
Product Highlights
Ideal for network closets or other small installations where space is at a premium
Built-in mounting clip attaches easily to standard 35 mm DIN rail with no tools needed
8 shielded Cat6a keystone jacks reduce EMI/RFI line noise that can damage equipment and data
Numbered ports allow convenient at-a-glance identification of cable connections
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Contact Plating
Gold
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Cat6
Cat6a
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 85% RH, Non-Condensing
Storage Temperature
-40° to 158°F (-40° to 70°C)
Material Of Construction
Plastic (PC FR) & Metal (SPCC/FE)
Number Of Ports
8
Recommended Category Cable
CAT6a
Operating Temperature
14° to 140°F (-10° to 60°C)
POE Type
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
Fittings Included
Mounting Accessory Included

Export product specification