Download document () of 20

N525SS6

Eaton B-Line series spring nut, 0.85" H x 1.3750" L x 1.31" W, Steel, Stainless steel type 316, 5/8"-11 bolt size

General specifications

Product Name
Eaton B-Line series spring nut
Catalog Number
N525SS6
UPC
781011404406
Product Length/Depth
1.375 in
Product Height
0.85 in
Product Width
1.31 in
Product Weight
0.09 lb
Certifications
Not Applicable

Product specifications

Product Category
Channel nuts
Type
Spring nut
Finish
Stainless steel type 316
Material
Steel
Bolt/thread/rod size
5/8"-11

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.