Download document () of 20

N785-INT-PSFP

Gigabit SFP Fiber to Ethernet Media Converter, POE+, International Power Cables, 10/100/1000 Mbps

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N785-INT-PSFP
UPC
037332273031
Product Length/Depth
9.6 in
Product Height
4.2 in
Product Width
8.5 in
Product Weight
2.8 lb
Compliances
FCC Compliant
RoHS3
RoHS
REACH
UKCA
WEEE Directive
CE Marked
Certifications
NOM

Product specifications

Type
Fiber to Ethernet
AC Power Adapter Plug(s)
NEMA 5-15P North America
CEE 7/16 Schuko
AS/NZS 3112 Australia
BS 1363 UK
Color
Black
Package Contents
Owner’s manual
N785-INT-PSFP Gigabit SFP Fiber to Ethernet Media Converter
(4) International power cables (North America, Europe, U.K., Australia)
External power supply (Input: 100–240V, 50/60 Hz, 1.5A; Output: 48V 1.25A)
Owner's manual
External power supply (Input: 100-240V, 50/60 Hz, 1.5A; Output: 48V 1.25A)
System Requirements
N785-Series media converter (without PoE)
10/100/1000 Mbps Gigabit Ethernet network
Singlemode or multimode transceiver (such as N286-01GSX-MDLC or N286-01GLX-SLX)
IEEE Standards Supported
802.3
Product Features
Auto MDIX Support
Network Speed
1 Gbps (Gigabit)
10 Mbps
100 Mbps (Fast Ethernet)
Product Highlights
RJ45 jack supports auto-MDI/MDIX to bridge various network devices
Link fault pass through lets you quickly identify any faults in the connection
Extends power (48 VDC) + data (1000 Mbps) to any edge PoE+ device
LEDs indicate Ethernet and fiber link status at a quick glance
Customizable SFP port supports both 1G singlemode and multimode transceivers
Packaging Type
Box
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
SFP (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 11 mm, positive pin, negative sleeve
Features
Flex Center
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Transmission Range
Depends on transceiver used
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
48V / 1.25A
AC Power Adapter Cord Length
3.61 ft
Adapter
Input: 100–240V, 50/60 Hz, 1.5A; Output: 48V 1.25A
Data Transfer Rate
10 Mbps
1 Gbps
100 Mbps
Connector
RJ45 (female)
SFP (female)
POE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Mode
Singlemode
Multimode
Input Power Source Type
AC Adapter with detachable power cord
Operating Mode
Full/Half Duplex

Export product specification