Download document () of 20

NEXI-BAT4

Eaton Nexitech Battery NiCd 7.2 Volt 2AH STICK

General specifications

Product Name
Eaton emergency lighting battery
Catalog Number
NEXI-BAT4
EAN
3660191813406
Product Length/Depth
256 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
0.327 kg
Compliances
CE marking

Product specifications

Ambient temperature - min
5 °C
Ambient temperature - max
40 °C
Battery pack
True
Capacity
2000 mAh
Dry
False
IEC indication
Other
Model
Nickel cadmium
Number of cells
6
Other indications
SC
Plastic housing
False
Size indication
Block
Height including pole
350 mm
Nominal voltage
7.2 V
Diameter
23 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.