Download document () of 20

NEXI400-CGL-IP

Eaton NexiTech LED, Safety lighting / exit sign, 20m viewing distance, Escape route, CGLine + technology, LED, Maintained / Non-Maintained operation, IP65, 400lm, 1.5 hour duration

General specifications

Product Name
Eaton NexiTech LED SC Emergency Luminaire
Catalog Number
NEXI400-CGL-IP
EAN
3660191602802
Product Length/Depth
308 mm
Product Height
53 mm
Product Width
125 mm
Product Weight
0.765 kg
Certifications
CE

Applications

Mounting Method
Surface mounting/recessed mounting
Outdoor use compliance
False
Type of indicator
Not applicable

Electrical specs

Battery quality
NiCd
Circuit
Other
Connection type
Plug-in connection
Explosion protected
False
Power supply system
Peripheral (individual battery)
Protection class
II
Type of control gear
LED operating device current-controlled
Voltage type
AC
Wiring system
Continuous circuit/emergency circuit

General specs

Function
Escape route lighting/signage
Kind of luminaire
Safety and exit sign luminaire
Labelling type
Insert sheet/plate
Light distributor
Reflector
Mode
Maintained / Non-Maintained (M / NM)
Pictogram included
False
With remote switch connection
True

Housing specs

Color housing
White
Degree of protection
IP65
Impact strength
IK07
Material cover
Plastic, transparent
Material housing
Plastic

Light source specs

Color of light
White
Color rendering index (CRI)
70-79
Degree of impact resistance (IK)
IK 07
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Lamp holder
None
Lamp type
LED not exchangeable
With light source
True

Monitoring options

Monitoring equipment
Safety module for monitoring (central feeded system)

Testing systems

Testing system
CGLine +

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

Telephone: 0800-00-32866 or by e-mail:
Marketinglifesafetybr@Eaton.com