Download document () of 20

NG8POE-M2

8-Port 2.5Gigabit Unmanaged Network Switch w PoE+, 100W

General specifications

Product Name
Eaton Tripp Lite series unmanaged ethernet switch
Catalog Number
NG8POE-M2
UPC
037332287205
Product Length/Depth
4.13 in
Product Height
1.06 in
Product Width
9.45 in
Product Weight
1.52 lb
Compliances
UKCA
IEEE Certified
RoHS
FCC Class B
TAA Compliant
CE Marked
Certifications
EN 55032
NOM
EN 55035

Product specifications

Type
  • Fanless
  • Unmanaged Network Switch
Frequency rating
50/60 Hz
Input Plug Type
NEMA 5-15P
Schuko
Package Contents
NG8POE-M2 8-Port 2.5 Gb Unmanaged Switch
External power supply
NEMA 5-15P to C13 power cord, 5 ft. (1.5 m)
Schuko to C13 power cord, 5 ft. (1.5 m)
Rubber mounting feet
Owner’s manual
Product Highlights
Capable of 2.5 Gb Ethernet network speeds ideal for high-bandwidth applications
Supports PoE to save you expense and effort of powering PoE devices individually
8 twisted-pair auto-negotiable RJ45 ports support auto MDI/MDIX functionality
Unused ports shift into low-power state without interrupting network connection
IEEE friendly: supports 802.3az Energy Efficient Ethernet standards
Form Factor
Desktop
Wall-mount
Voltage Compatibility (VAC)
100 - 240 VAC
Network Compatibility
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
2.5 Gbps
Number of ports (other)
9
Power consumption - max
120 W
Electrical Consumption (Max PoE Load)
100W
Electrical Consumption (Max)
120W
PoE Capability
30W (802.3at)
PoE Power Budget (Watts)
100
PoE Supported Ports
8
Ports Detail
(x8) 2.5Gigabit RJ45 Ethernet Ports (x1) 10Gb SFP+ Port
Color
Black
Cord Length
5 ft
Form Factors Supported
Desktop, Wall mount
Material
Metal
Operating Temperature
0° to 104°F (0° to 40℃)
Operating Temperature Range
0° to 104°F (0° to 40℃)
Relative Humidity
5% - 90%, RH (Non-condensing)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Network Compatibility Details
Auto-negotiable
Led Indicator
(x1 Green)PWR, (x8 Green) PoE, (x1 Green) PoE/MAX , (x8 Amber) 1-8 100M/1000M Link, (x8 Green) 2.5G Link, (x1 Blue) 10Gb SFP+ Uplink
SFP Uplink Ports
1
SFP Uplink Ports Detail
(x1) 10Gb SFP+ port
Storage Humidity Range
5% - 90%, RH (Non-condensing)
Switching Capacity
60Gbps
Switching Capacity Details
5Gbps per port with full duplex
Jumbo Frames
12000
MAC Addresses
4000
Fans (Type/Quantity)
Fanless
Network Switch Ports
10/100/1000 (RJ45)
Dedicated SFP
POE Type
Type 2 PoE+ (30W, IEEE 802.3at)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.