Knowledge Search
Download document () of 20
We make what matters work*

NO.2621-R

Eaton Bussmann series class R fuse reducers, Does not apply to LPN-RK-70SP to LPN-RK-100SP Fuses, 10 pair per carton, 200 A, Class R, Non-indicating, 65 to 100 A, 250 V, 600 V

General specifications

Product Name
Eaton Bussmann series class R fuse reducers
Catalog Number
NO.2621-R
UPC
051712613743
Product Length/Depth
13.9 in
Product Height
9.7 in
Product Width
11.4 in
Product Weight
56 lb
Compliances
Contact factory
RoHS Compliant
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
200 A
Voltage rating
250 V, 600 V

Physical details

Type
Fuse reducer

General information

Class
Class R
Special features
Does not apply to LPN-RK-70SP to LPN-RK-100SP Fuses, 10 pair per carton

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866