Knowledge Search
Download document () of 20
We make what matters work*

NO.4

Eaton Bussmann series TRON fuse clip clamp, TRON fuse clip clamp, Used for Ferrule and Blade Type cartridge fuse clip, 35-60 A, Non-indicating, Plated steel Jaws, Phenolic knob, 600 V

General specifications

Product Name
Eaton Bussmann series TRON fuse clip clamp
Catalog Number
NO.4
UPC
051712333047
EAN
5027590508568
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.113 lb
Compliances
Contact factory

Electrical rating

Amperage Rating
35-60A
Voltage rating
600 V

Physical details

Type
TRON fuse clip clamp

General information

Application
Used for Ferrule and Blade Type cartridge fuse clip
Special features
Used for Ferrule and Blade Type cartridge fuse clip

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866