Knowledge Search
Download document () of 20
We make what matters work*

NO.616-R

Eaton Bussmann series class R fuse reducers, 100 A, Class R, Non-indicating, 35 to 60 A, 600 V

General specifications

Product Name
Eaton Bussmann series class R fuse reducers
Catalog Number
NO.616-R
UPC
051712613705
Product Length/Depth
2.4 in
Product Height
1.5 in
Product Width
1.9 in
Product Weight
0.2 lb
Compliances
RoHS Compliant
Contact factory
Certifications
CSA Certified
UL Listed

Electrical rating

Amperage Rating
100 A
Voltage rating
600 V

Physical details

Type
Fuse reducer

General information

Class
Class R

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866