Download document () of 20
We make what matters work*

NPS-R-031

Eaton Wheelock NPS push station, red, Emergency

General specifications

Product Name
Eaton Wheelock NPS push station
Catalog Number
NPS-R-031
UPC
786697980022
Product Length/Depth
1.67 in
Product Height
4.78 in
Product Width
3.21 in
Product Weight
0.438 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
UL
Housing color
Red
Lettering
Emergency
Housing material
Stainless steel backplate
Polycarbonate faceplate

Export product specification

Specifications and datasheets

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

Telephone: 0800-00-32866 or by e-mail: 

 Marketinglifesafetybr@Eaton.com