Download document () of 20
We make what matters work*

NSS2

Eaton Crouse-Hinds series nailing strap, EMT and rigid/IMC, 3/4" EMT conduit size, Stamped steel, 1/2" rigid conduit size

General specifications

Product Name
Eaton Crouse-Hinds series nailing strap
Catalog Number
NSS2
UPC
662277004022
Product Length/Depth
2.3 in
Product Height
1.28 in
Product Width
0.08 in
Product Weight
0.02 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Stamped steel
Conduit type
EMT and Rigid/IMC
Electrical metallic tubing conduit size
3/4"
Rigid conduit size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.