Download document () of 20
We make what matters work*

NSS3

Eaton Crouse-Hinds series nailing strap, EMT and rigid/IMC, 1" EMT conduit size, Stamped steel, 3/4" rigid conduit size,

General specifications

Product Name
Eaton Crouse-Hinds series nailing strap
Catalog Number
NSS3
UPC
662277004039
Product Length/Depth
1.12 in
Product Height
0.7 in
Product Width
0.88 in
Product Weight
0.03 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Stamped steel
Conduit type
EMT and Rigid/IMC
Electrical metallic tubing conduit size
1"
Rigid conduit size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.