
Eaton Bussmann series low voltage british standard fuse, 100A, AC 415 V, 26 x 95 mm, gM, 100M125
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
OSD100M125
|
UPC |
051712844413
|
EAN |
5027590505116
|
Product Length/Depth |
91 mm
|
Product Height |
27 mm
|
Product Width |
27 mm
|
Product Weight |
81.9 g
|
Compliances |
RoHS Compliant
|
Amperage Rating |
100 A
|
Voltage rating |
415 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gM
|
Application |
general industrial applications
|
Fuse type |
OSD
|
Fitted with: |
Offset bolted tags
|
Connection |
73 mm fixing centre
|
Suitable for |
CM100F Red spot fuse holder
SC100 Safeclip fuse holder |
Support from Eaton
Commercial support
Phone: 0800-00-32866