Download document () of 20
We make what matters work*

P2LM2CHR/UNV1

Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.12A, Cool white, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Adapter cover, 120-277 Vac, 14W

General specifications

Product Name
Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
Catalog Number
P2LM2CHR/UNV1
UPC
662276841796
Product Length/Depth
4.5 in
Product Height
2.55 in
Product Width
4.5 in
Product Weight
1.7 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Drive type
AC
Equivalent luminaire
50W HID or 150-200W incandescent
Guard
Without guard
Lens material
Heat and impact resistant glass
Material
Copper-free aluminum
Power factor
> 0.9
Lumens
1700
Wattage
14W
Mounting Method
Adapter cover
Amperage Rating
0.12 A
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac

Export product specification