Download document () of 20
We make what matters work*

P902

Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Cover plate, 2G, moulded, c/w earth strap

General specifications

Product Name
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
Catalog Number
P902
EAN
5010826125998
Product Length/Depth
90 mm
Product Height
15 mm
Product Width
90 mm
Product Weight
0.058 kg
Compliances
BS 5733
RoHS conform

Product specifications

Features
Halogen free
Fitted with:
Mounting grid
Surface finishing
Matt
Special features
Terminal Screw Zinc Coated Steel with clear Passivation
Type
  • Premera Mix module plates
  • Premera white moulded
Voltage rating
250 V AC
Head style
Combination head
Surface protection
Untreated
Color
White
Material quality
Thermoplastic
Base color
Gray
Base material
Thermoplastic
Terminal material
Brass
Bore hole opening diameter
0 mm
Built-in height
86 mm
Built-in width
86 mm
Number of modules horizontal (module system)
2
Number of modules vertical (module system)
0
Number of units
1
Number of units (horizontal)
1
Number of units (vertical)
1
RAL-number (Akin)
9016
Recommended back box depth - min
35 mm
Fastening type
Screw mounting
Mounting position
Horizontal
Number of gangs
2
Fixing centers
60.3 mm
Degree of protection
IP20
Front plate color/finishing
White
Front plate depth
8 mm
Front plate material
Urea
Front plate/module dimensions
86 mm x 86 mm
Material
Plastic
Terminal capacity (LN and E)
2.5 mm² (3x) or 4 mm² (1x)

Export product specification