Photo is representative
Download
Eaton Crouse-Hinds series PARC parallel type conduit clamp, Rigid/IMC, 316 stainless steel, 1"
| Product Name |
Eaton Crouse-Hinds series PARC parallel type conduit clamp
|
| Catalog Number |
PARC100SS
|
| UPC |
662277029773
|
| Product Length/Depth |
3.25 in
|
| Product Height |
2 in
|
| Product Width |
2 in
|
| Product Weight |
0.6 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Type |
Parallel
|
| Material |
316 stainless steel
|
| Conduit type |
Rigid/IMC
|
| Trade size |
1"
|