Download document () of 20

PB9-4XS

Eaton B-Line series push button enclosures, 9.5" height, 3" length, 8.5" width, NEMA 4X, Screw cover, PB4XS enclosure, Surface mounted, Small single door, External mounting feet, 304 stainless steel, Oil-resistant gasket

General specifications

Product Name
Eaton B-Line series push button enclosures
Catalog Number
PB9-4XS
UPC
782051136975
Product Length/Depth
3 in
Product Height
9.5 in
Product Width
8.5 in
Product Weight
7.2 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Country of origin
US
Special features
Removable cover,recessed pull ring,stainlessscrews
Style
Small single door
NEMA Rating
4X
Finish color
#4 brushed
Color
Gray
Material
304 stainless steel
Cover type
Screw
Wall thickness
14 gauge
Model
PB4XS enclosure
Mounting method
Surface
Closure type
Hinged
Mounting hole details
External mounting feet

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.