Knowledge Search
Download document () of 20
We make what matters work*

PDBFS303

Eaton Bussmann series PDBFS power distribution block, IP-20 Finger-safe, 600 Vac, 600 Vdc, 310A, SCCR: 200 kA, DIN rail, panel, Tin-plated aluminum connectors

General specifications

Product Name
Eaton Bussmann series PDBFS power distribution block
Catalog Number
PDBFS303
UPC
051712659840
Product Length/Depth
0.5 in
Product Height
1 in
Product Width
0.5 in
Product Weight
0.041 lb
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
310A
Short-circuit rating
SCCR: 200 kAIC
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Tin plated aluminum connectors
Type
Power distribution block

General information

Mounting
DIN rail, panel
Special features
IP-20 Finger-safe

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866