Knowledge Search
Download document () of 20
We make what matters work*

PDBFS377

Eaton Bussmann series PDBFS power distribution block, IP-20 Finger-safe, 600 Vac, 600 Vdc, 570 A, SCCR: 200 kA (8 To 4 AWG), 100 kA (14 To 4 AWG), DIN rail, panel, Tin-plated aluminum connectors

General specifications

Product Name
Eaton Bussmann series PDBFS power distribution block
Catalog Number
PDBFS377
UPC
051712659901
Product Length/Depth
4.6 in
Product Height
2.94 in
Product Width
1.86 in
Product Weight
0.74 lb
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
570A
Short-circuit rating
SCCR: 200 kAIC (#6-2 AWG), 100 kAIC (#14-2 AWG)
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Tin plated aluminum connectors
Type
Power distribution block

General information

Mounting
DIN rail, panel
Special features
IP-20 Finger-safe

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866