Eaton Power Defense door handle, PDG2 MECH ONLY STD W/MECH PADLOCK
| Product Name |
Eaton Power Defense door handle
|
| Catalog Number |
PDG2XMECH
|
| UPC |
786689828684
|
| Product Length/Depth |
76 mm
|
| Product Height |
84 mm
|
| Product Width |
75 mm
|
| Product Weight |
0.498 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
IEC 60947-2
UL 489 CCC Marked |
| Application |
Standard lockable mechanism
|
| Series |
Power Defense
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |